ECR 2026


...
Mar 04 - 07 2026
...
Vienna, Austria
...
10:00:00 – 17:00:00

Delta will present its latest innovations in medical power supplies at ECR 2026 from March 4th to 7th at Austria Center Vienna. The showcase will highlight both standard and tailor-made power solutions that boost reliability and efficiency across key medical radiology applications, such as CT scanners, MRI, mobile and stationary X-ray, and ultrasound systems.


DMP-100/200 X-ray Generators for Stationary X-ray

  • Power levels ranging from 32 to 82 kW
  • Supports 2-speed motor starters
  • Fluoroscopy functionality available
  • Capacitor Bank options available

DMP-300 X-ray Generators for Mobile X-ray

  • 32–50 kW, modular design for high flexibility
  • Fluoroscopy features available
  • 12/24/105Vdc auxiliary power
  • Customizable to meet specific needs

IMA Plus Series Medical-grade Standard Power Supplies

  • 2,000 Watt output power
  • 3,000 Watt peak power up to 5s
  • Wide adjustable output voltage range +/- 20%

MEP/MEU/MEB Series Medical-grade Standard Power Supplies

  • 120-750W output available
  • Open frame, enclosed and U frame formats
  • Fan and natural cooling for option

mPSU-Modular Power Solution for all your medical machines

  • 150–1500 W, wide adjustable 24/48 V output voltage
  • Flexible scaling: supports serial and parallel output connections
  • Includes a decoupling device
  • 1U enclosed format with consistent width for individual or shelf mounting
  • Remote control and diagnostics via CANopen, Modbus RTU/RS485

Custom power supplies designed and engineered for CT cooling modules

  • Up to 94% efficiency
  • Up to 700KHrs MTBF
  • Semi-Potting design for centrifugal force withstand
  • Full power up to 50°C ambient
  • Intelligent fan speed control
  • Up to 500kHrs MTBF
  • Analog and digital voltage trimming
  • PMBus ver 1.3, optional RS485/RS232/USB adapters
  • PC GUI for easy parameter setting and monitoring
  • PCB winding, magnetic integration technology

nächste Veranstaltungen

Light and Building 2026

Come visit Delta at Light + Building in Frankfurt - the world’s leading trade fair for lig ...

Mehr

ECR 2026

Delta will present its latest innovations in medical power supplies at ECR 2026 from March ...

Mehr

Euroshop 2026

As the world’s leading retail trade fair, Euroshop 2026 serves as the ultimate hub for inn ...

Mehr

Melden Sie sich jetzt für unseren Newsletter an

Seien Sie mit der/die erste um über neue Veranstaltungen, Neuigkeiten und Produkte informiert zu werden!

Melden Sie sich jetzt für unseren Newsletter an

Seien Sie mit der/die erste um über neue Veranstaltungen, Neuigkeiten und Produkte informiert zu werden!